max operating pressure (bar) (MAX_OPERATING_PRESSURE__BAR_)
7
maximum pressure (MAXIMUM_PRESSURE)
7
media (MEDIA)
7
minimum temperature (MINIMUM_TEMPERATURE)
7
name (NAME)
7
series (SERIES)
7
sourceurl (SOURCEURL)
7
surface treatment (SURFACE_TREATMENT)
7
unit (UNIT)
7
weight (WEIGHT)
7
diameter 1 (mm) (DIAMETER_1__MM_)
5
standard (STANDARD)
2
thread size 1 (THREAD_SIZE_1)
2
Filtr
Quick couplng
Quick couplings are connecting elements that allow two components to be connected or disconnected quickly and easily. They are often used in hydraulics and pneumatics and are available in various sizes and designs.