Tekst
小型熱風発生器
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
Katalogi: 1
9
Misumi
(9)
Nie znaleziono? Poproś o katalog
słowa kluczowe: 9
9
Pomiar
9
Typy pliku
9
Misumi
No.
(NO)
9
Material of Body
(MATB)
6
Material of Cap
(MATC)
6
Max. Flow
(MAXF)
6
Max. Operating Temperature
(deg Celsius) (MAXOT)
6
Operating Gas Pressure kgf/cm**2
(OGP)
6
Part Number
(PN)
6
V Voltage
(V)
6
W
(Electric Power) 10W Increment (W)
6
Max. Folw
(MF)
3
Maximum Operating Temperature Temperature
(MOTT)
3
Operating Gas Pressure
(MPa) (OGP)
3
Type
(TYPE)
3
Type Selection
(TS)
3
Filtr
MAHZA
Small Hot Air Generators - Standard Type
2
MAHZAS, MAHZBS, MAHZCS
Small Hot Air Generators
3
MAHZB
Small Hot Air Generators - Point Tapered Type
2
MAHZC
Small Hot Air Generators - Flat Tip Type
2