Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 59
688
Funcionalidades
47
Unidades
688
Tipos de ficheiro
688
Categorias
228
Classificações
228
Certificados
688
KIPP USA
Material
(MATERIAL)
563
Length
(B)
625
diameter
(D)
323
diameter
(D1)
520
diameter
(D2)
220
height
(H)
333
Length
(L)
66
Diameter
(L1)
23
Angle
(W)
504
width
(A)
625
distance
(A1)
513
Approx. weight
(GEW)
688
RoHS
(ROHS)
688
Customs tariff number USA
(ZTNUSA)
139
EAN-Nr. Kipp
(EAN)
688
End of life
(EOL)
597
Standardlieferzeit
(STDLZ)
664
Operating and maintenance instructions
(WARTUNG)
579
rotation angle
(W)
49
Width
(A)
11
width
(B)
11
Angel
(W)
8
Diameter
(D)
6
Diameter
(D1)
5
Filtrar
KIPP USA Catálogo CAD
Hinges
Aqui você encontrará os modelos CAD de KIPP USA
Adicionar pesquisa de directórios
Preferred catalog language
EN
Filtro de Catálogo
Todos os países/regiões de entrega
Todos os mercados
...
KIPP USA
Hinges
KIPP USA
Hinges
K0439
Hinges plastic, detent
K0441
Hinges die-cast zinc, with elongated holes
K0580
Hinges aluminium
K0436
HIntes plastic with locking lever
K0442
Hinges die-cast zinc, with locking lever
K1897
Hinges die-cast zinc
K1898
Hinges die-cast zinc adjustable
K1899
Hinges die-cast zinc with fastening screws
K2101
Hinges aluminium, in-frame, with step
K2102
Hinge halves aluminium, in-frame
K2103
Hinge halves aluminium, on-frame
K2104
Stainless steel pins for hinge halves
K2105
Plastic end caps for hinge halves
K0434
Hinges plastic, lift-off left
K0434
Hinges plastic, lift-off right
K0437
Hinges plastic with elongated holes
K0438
Hinges plastic, lift-off, with guide tabs
K0440
Hinges plastic, with adjustable friction
K1195
Hinges aluminium, with adjustable friction
K1196
Hinges aluminium, with adjustable friction
K1197
Hinges aluminium, with detent
K1198
Hinges aluminium, with detent
K1004
Hinges plastic with fastening holes
K1005
Hinges plastic with bushes
K1006
Hinges plastic with fastening screw
K1007
Hinges plastic with bushes and fastening screw
K2119
Hinge pins, plastic
K0579
Hinges aluminium, lift-off left
K0579
Hinges aluminium, lift-off right
K1084
Hinges stainless steel
K1343
Hinges stainless steel
K1852
Hinges stainless steel
K1964
Hinges stainless steel, separable, dismountable
K1853
Hinges, stainless steel with fastening screws
K1900
Hinges stainless steel adjustable
K1085
Hinges stainless steel
K1341
Hinges stainless steel
K1346
Single leaf hinges adjustable, stainless steel
K1348
Hinges stainless steel
K1345
Hinges, stainless steel lift-off, right
K1345
Hinges, stainless steel lift-off, left
K1342
Hinges lift-off stainless steel
K1347
Strap hinges stainless steel with grease nipple
K1082
Hinges sheet steel or sheet stainless steel
K1349
Butt hinges stainless steel
K1447
Hinges steel or stainless steel internal, opening angle 90°
K1448
Hinges steel or stainless steel internal, opening angle 125°
K0435
Hinges plastic
K1449
Hinges steel internal, opening angle 110°
K1810
Hinges, stainless steel with fastening screws
K1173
Spring hinges, steel, stainless steel or aluminium 50 mm
K1338
Block hinges with fastening nuts
K1174
Spring hinges steel or stainless steel, 75 mm
K1175
Spring hinges steel, stainless steel or aluminium 120 mm
K1176
Spring hinges steel or stainless steel, 180 mm
K1177
Spring hinges steel or stainless steel, 240 mm
K2163
Spring assisted piano hinges, stainless steel
K1178
Spring hinges aluminium profile tension spring hinges, 0.20 Nm
K1179
Spring hinges aluminium profile tension spring hinges, 0.35 Nm
K1180
Spring hinges aluminium profile tension spring hinges, 0.7 Nm
K1181
Spring hinges aluminium profile tension spring hinges, 1.3 Nm
K1182
Spring hinges aluminium profile tension spring hinges, 3.8 Nm
K2330
Spring hinges aluminium profile with damping
K1304
In-line hinges stainless steel lift-off, screw-on
K1809
Hinges, stainless steel
K1667
Spring hinges aluminium profile, 0.9 Nm, long version
K1518
Hinges stainless steel with preset friction
K1517
Hinges stainless steel
K2161
Piano hinges, steel, stainless steel or aluminium
K2162
Piano hinges, stainless steel with stop
K1519
Hinges, steel, in-frame opening angle 110°
K1142
Block hinges with fastening nuts
K1143
Block hinges with fastening nuts, long version
K1144
Block hinges with counterbore, long version
K1666
Spring hinges aluminium profile, 0.7 Nm, long version
K1665
Spring hinges aluminium profile tension spring hinges, 0.50 Nm
K1140
Hinges weldable
K1805
Hinges steel or stainless steel weldable
K1441
Hinges steel maintenance-free
K0985
Hinges weldable stainless steel
K1337
Hinges weldable, stainless steel
K0984
Hinges weldable
K1499
Security hinge switches
K1501
Security hinge switch long version
K1874
Connectors M8x1 bush with screw lock, unshielded
K1498
Connectors bush M12x1 with screw lock
Palavras-chave:
stainless steel
steel
plastic
Hinges
aluminium
stop
adjustable
Zinc
Subsidiárias:
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com