Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 6
16
Unidades
16
Tipos de ficheiro
16
MICROMAT Spannhydraulik
Position
(POS)
16
head design
(KOPFVIS)
16
rod Ø
(SD)
16
Hub
(HUB)
16
fine adjustment stroke
(H)
16
indexing
(INDEX)
16
Swivelling angle
(SCW)
16
metal deflector
(MA)
16
a
(A)
16
b
(B)
16
c
(C)
16
d
(D)
16
e
(E)
16
f
(F)
16
g
(G)
16
i Ø
(I)
16
j Ø
(J)
16
k Ø
(K)
16
l Ø
(L)
16
m Ø
(M)
16
n Ø
(N)
16
p
(P)
16
q Ø
(Q)
16
s
(S)
16
t Ø
(T)
16
u Ø
(U)
16
f3 Ø
(F3)
8
h3
(H3)
16
tightening torque
(NM)
8
max. valid volume flow depents on length of clamping arm
(MAXVOL)
16
Filtrar
MICROMAT Spannhydraulik Catálogo CAD
Swing clamp without swing stroke with monitoring
Aqui você encontrará os modelos CAD de MICROMAT Spannhydraulik
Adicionar pesquisa de directórios
Preferred catalog language
EN
Filtro de Catálogo
Todos os países/regiões de entrega
Todos os mercados
...
MICROMAT Spannhydraulik
Schwenkspanner
Swing clamp without swing stroke with monitoring
MICROMAT Spannhydraulik
...
Swing clamp without swing stroke with monitoring
M 622 (configurable) swing clamp double acting
Swing clamp double acting / ...