Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 18 - X-COM-SYSTEM
Series 2022
2022-102/132-000 to 2022-115/137-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm², Pin spacing 5.2 mm, Strain relief plate
WAGO
...
2022-102/132-000 to 2022-115/137-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm², Pin spacing 5.2 mm, Strain relief plate
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Informações sobre a peça
Peças similares
Request for quote (RFQ)
WAGO
- 2022-102/132-000 to 2022-115/137-000
Shorttext
1-conductor female connector, Push-in CAGE CLAMP®, 4 mm², Pin spacing 5.2 mm, Strain relief plate
Última alteração
20.11.2025 14:59:41
Unidade
Compare multiple parts
Add at least 2 products with
Carregar geometria
Add one more to start
Compare (0/4)