
Create a simple sketch to find similar parts

Create a simple sketch to find similar parts




| Order Number | 2022-1201 |
| GTIN-Code | 4050821145059 |
| Customs Tariff Number | 85369019 |
| Description short | 1-conductor/1-pin carrier terminal block, 2.5 mm², 24 A, gray |
| Description long | 1-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP® |
| Number of contact points per level | 1 |
| Number of levels | 1 |
| depth | 48.5 mm |
| rated voltage | 690 V |
| customs tariff number (TARIC) | 85369019 |
| Explosion tested design (EEx e) | Nein |
| rated current | 24 A |
| max. connectable conductor cross-section multiple wire | 4 mm² |
| Max. line cross section, flexible | 4 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 4 mm² |
| Max. line cross section, rigid | 4 mm² |
| Levels internally bridged | Nein |
| Closing plate required | Ja |
| Power loss per pole, current-dependent [PlIp] | 0.766 W |
| Rated current [In] for the power loss specification | 24 A |
| Min. line cross section, rigid | 0.25 mm² |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 1 mm² |
| Min. line cross section, flexible | 0.25 mm² |
| min. connectable conductor cross-section multiple wire | 0.25 mm² |
| Min. operating temperature | -60 °C |
| Max. operating temperature | 105 °C |
| color | gray |
| Connection type | Push-in connection |
| Combustibility class | V0 |
| Connection type 2 | Plug-in connection |
| material of insulation | Polyamide |
| Assembly type | Top-hat rail TH35 |
| width | 5.2 mm |
| height | 32.5 mm |
| customs tariff number (TARIC) | 85369019 |
| Power loss per pole, current-dependent [PlIp] | 0.766 W |
| Rated current [In] for the power loss specification | 24 A |
| rated current | 24 A |
| Closing plate required | Ja |
| Levels internally bridged | Nein |
| Number of contact points per level | 1 |
| rated voltage | 690 V |
| Number of levels | 1 |
| Width of spacing | 5.2 mm |
| height at lowest possible mounting | 32.5 mm |
| Power loss per pole, current-dependent [PlIp] | 0.766 W |
| Rated current [In] for the power loss specification | 24 A |
| Max. operating temperature | 105 °C |
| length | 48.5 mm |
| color | gray |
| Min. operating temperature | -60 °C |
| min. connectable conductor cross-section multiple wire | 0.25 mm² |
| Min. line cross section, rigid | 0.25 mm² |
| Min. line cross section, flexible | 0.25 mm² |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 1 mm² |
| Assembly type | Top-hat rail TH35 |
| Connection type 2 | Plug-in connection |
| material of insulation | Polyamide |
| Connection type | Push-in connection |
| Combustibility class | V0 |
| Max. line cross section, rigid | 4 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 4 mm² |
| Max. line cross section, flexible | 4 mm² |
| max. connectable conductor cross-section multiple wire | 4 mm² |
| Explosion tested design (EEx e) | Nein |
| rated current | 24 A |
| Closing plate required | Ja |
| Combustibility class | V0 |
| Connection type | Push-in connection |
| Connection type 2 | Plug-in connection |
| Explosion tested design (EEx e) | Nein |
| height at lowest possible mounting | 32.5 mm |
| max. connectable conductor cross-section multiple wire | 4 mm² |
| material of insulation | Polyamide |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 4 mm² |
| Levels internally bridged | Nein |
| Max. line cross section, flexible | 4 mm² |
| Max. line cross section, rigid | 4 mm² |
| Max. operating temperature | 105 °C |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 1 mm² |
| min. connectable conductor cross-section multiple wire | 0.25 mm² |
| Min. line cross section, flexible | 0.25 mm² |
| Min. line cross section, rigid | 0.25 mm² |
| Min. operating temperature | -60 °C |
| Number of contact points per level | 1 |
| Number of levels | 1 |
| Rated current In | 24 A |
| Width of spacing | 5.2 mm |
| Closing plate required | Ja |
| Combustibility class | V0 |
| Connection type | Push-in connection |
| Connection type 2 | Plug-in connection |
| Explosion tested design (EEx e) | Nein |
| height at lowest possible mounting | 32.5 mm |
| max. connectable conductor cross-section multiple wire | 4 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 4 mm² |
| Levels internally bridged | Nein |
| Max. line cross section, flexible | 4 mm² |
| Max. line cross section, rigid | 4 mm² |
| Max. operating temperature | 105 °C |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 1 mm² |
| min. connectable conductor cross-section multiple wire | 0.25 mm² |
| Min. line cross section, flexible | 0.25 mm² |
| Min. line cross section, rigid | 0.25 mm² |
| Min. operating temperature | -60 °C |
| Number of contact points per level | 1 |
| Number of levels | 1 |
| Rated current In | 24 A |
| Width of spacing | 5.2 mm |
| additional link address | https://www.wago.com/2022-1201 |
| customs tariff number (TARIC) | 85369019 |
| GTIN | 4050821145059 |
| Manufacturer name | WAGO |
| Manufacturer product number | 2022-1201 |
| Product name | 1-conductor/1-pin carrier terminal block |
| Rated current [In] for the power loss specification | 24 A |
| Power loss per pole, current-dependent [PlIp] | 0.766 W |
| additional link address | https://www.wago.com/2022-1201 |
| customs tariff number (TARIC) | 85369019 |
| GTIN | 4050821145059 |
| Manufacturer name | WAGO |
| Manufacturer product number | 2022-1201 |
| Product name | 1-conductor/1-pin carrier terminal block |
| Closing plate required | Ja |
| Assembly type | Top-hat rail TH35 |
| Color | gray |
| Combustibility class | V0 |
| Connection type | Push-in connection |
| Connection type 2 | Plug-in connection |
| height at lowest possible mounting | 32.5 mm |
| Explosion tested design (EEx e) | Nein |
| Length | 48.5 mm |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 4 mm² |
| material of insulation | Polyamide |
| Levels internally bridged | Nein |
| max. connectable conductor cross-section multiple wire | 4 mm² |
| Max. line cross section, flexible | 4 mm² |
| Max. line cross section, rigid | 4 mm² |
| Max. operating temperature | 105 °C |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 1 mm² |
| min. connectable conductor cross-section multiple wire | 0.25 mm² |
| Min. line cross section, flexible | 0.25 mm² |
| Min. line cross section, rigid | 0.25 mm² |
| Min. operating temperature | -60 °C |
| Number of contact points per level | 1 |
| Number of levels | 1 |
| Rated current In | 24 A |
| Rated voltage | 690 V |
| Width of spacing | 5.2 mm |
| Rated current [In] for the power loss specification | 24 A |
| Power loss per pole, current-dependent [PlIp] | 0.766 W |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.25 - 4 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 1 - 4 mm² |
| Connectable conductor cross section solid-core | 0.25 - 4 mm² |
| Rated current In | 24 A |
| Rated voltage | 690 V |
| Type of electrical connection 1 | Push-in connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 1 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Width | 5.2 mm |
| Height | 32.5 mm |
| Depth | 48.5 mm |
| Explosion-tested version 'Ex e' | Nein |
| Closing plate required | Ja |
| Colour | gray |
| Internally connected stages | Nein |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.25 - 4 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 1 - 4 mm² |
| Connectable conductor cross section solid-core | 0.25 - 4 mm² |
| Rated current In | 24 A |
| Rated voltage | 690 V |
| Type of electrical connection 1 | Push-in connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 1 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material according to with UL94 | V0 |
| Width | 5.2 mm |
| Height | 32.5 mm |
| Depth | 48.5 mm |
| Explosion-tested version 'Ex e' | Nein |
| Closing plate required | Ja |
| Colour | gray |
| Internally connected stages | Nein |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.25 - 4 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 1 - 4 mm² |
| Connectable conductor cross section solid-core | 0.25 - 4 mm² |
| Rated current In | 24 A |
| Rated voltage | 690 V |
| Type of electrical connection 1 | Push-in connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 1 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material according to with UL94 | V0 |
| Width | 5.2 mm |
| Height | 32.5 mm |
| Depth | 48.5 mm |
| Explosion-tested version 'Ex e' | Nein |
| Closing plate required | Ja |
| Colour | gray |
| Internally connected stages | Nein |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.25 - 4 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 1 - 4 mm² |
| Connectable conductor cross section solid-core | 0.25 - 4 mm² |
| Rated current In | 24 A |
| Nominal rated voltage | 690 V |
| Type of electrical connection 1 | Push-in connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 1 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material acc. with UL94 | V0 |
| Width/grid dimension | 5.2 mm |
| Height at lowest possible mounting height | 32.5 mm |
| Length | 48.5 mm |
| Explosion-tested version 'Ex e' | Nein |
| Closing plate required | Ja |
| Colour | gray |
| Internally connected stages | Nein |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.25 - 4 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 1 - 4 mm² |
| Connectable conductor cross section solid-core | 0.25 - 4 mm² |
| Rated current In | 24 A |
| Nominal rated voltage | 690 V |
| Type of electrical connection 1 | Push-in connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 1 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material acc. with UL94 | V0 |
| Width/grid dimension | 5.2 mm |
| Height at lowest possible mounting height | 32.5 mm |
| Length | 48.5 mm |
| Explosion-tested version 'Ex e' | Nein |
| Closing plate required | Ja |
| Colour | gray |
| Internally connected stages | Nein |