Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Z4WEH10E62-4X/6EG24ETK4

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Types of actuation
TA
Spool symbols
SS
Size
SIZE
Component series
SE
Pilot valve
PV
Voltage
VOLT [V]
Manual override
OVERRIDE
Pilot oil supply and drain
PILOTS
Switching time adjustment
SWITCH
Electrical connection
ELECCN
1
Z4WEH10E62-4X/6EG24ETK4
Z4
WEH: Electrohydraulic
10: NG10
4X: Component series 40 to 49 (40 to 49: unchanged installation and connection dimensions)
6E: High-performance valve (RE 23178)
G24: DC voltage 24 V
ET: Internal pilot oil supply, internal pilot oil drain (standard)
K4
Mostrar ecrã comprimido (produto configurável 1)
Shorttext4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
Última alteração30.10.2025 14:51:54
Unidade

Classificações

By Categories

Fluid_Technology Tecnologia de fluidos
Hydraulics Sistema hidráulico
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties