Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6611965

Expand Table
EN
1/5
PREVIEW
Maßzeichnung
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6611965
Passive Actuator/Sensor Box, M12 × 1, 8-port, with M23 Connector for Supply Cabl
Passive Actuator/Sensor Box, M12 × 1, 8-port, with M23 Connector for Supply Cable, Voltage 30 V, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
4047101276220
Turck
TB-8M12-5-CS19H
1
Deeplink
Mostrar vista comprimida (1 do produto)
Número de encomenda6611965
ShorttextPassive Actuator/Sensor Box, M12 × 1, 8-port, with M23 Connector for Supply Cabl
Última alteração25.01.2024 12:11:56
Unidade

Classificações

CNS

CNSERPBASE Object Properties