Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
8924460000 - VSPC 2CL HF 12VDC
Weidmüller
...
Lightning protection (other)
Lightning protection (other, not specified)
8924460000 - VSPC 2CL HF 12VDC
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8924460000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Mass
AAF040 [kg]
Type of customs tariff number
AAZ849
Customs tariff number
AAZ800
1
8924460000
VSPC 2CL HF 12VDC
Surge arrester, Number of signals: 2, DC, 12 V, 450 mA, analogue
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248696093
Weidmueller Group
0.04700
TARIC
85363010
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Weidmüller
- 8924460000
Número de encomenda
8924460000
Shorttext
VSPC 2CL HF 12VDC
Última alteração
03.12.2025 16:58:58
Unidade
Palavras-chave:
Electric engineering
Internal
Lightning protection
automation
external lightning protection
process control engineering
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-17-90-90 Proteção contra raios (outra, não especificada)
TARIC
TARIC