Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8WD44210GA050AG0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Color of housing
BAA097
Color
BAA351
1
2
3
4
5
6
7
8
9
10
11
12
13
14
8WD42200CE
8WD4220-0CE
Single-flash light element, clear, 24 V AC/DC
Single-flash light element, clear, 24 V DC, diameter 50 mm
4011209919976
Siemens
Single-flash light element, clear, 24 V DC, diameter 50 mm
Transparent
Transparent
8WD42200CF
8WD4220-0CF
Single-flash light element, blue, 24 V AC/DC
Single-flash light element, blue, 24 V DC, diameter 50 mm
4011209919983
Siemens
Single-flash light element, blue, 24 V DC, diameter 50 mm
Blue
Blue
8WD42200CB
8WD4220-0CB
Single-flash light element, red, 24 V AC/DC
Single-flash light element, red, 24 V DC, diameter 50 mm
4011209919938
Siemens
Single-flash light element, red, 24 V DC, diameter 50 mm
red
red
8WD42200CC
8WD4220-0CC
Single-flash light element, green, 24 V AC/DC
Single-flash light element, green, 24 V DC, diameter 50 mm
4011209919945
Siemens
Single-flash light element, green, 24 V DC, diameter 50 mm
green
green
8WD44235AK050AF0
8WD4423-5AK05-0AF0
Complete unit signaling column, top: continuous light, blue, center: continuous
Complete unit signaling column, top: continuous light, blue, center: continuous light, green, integrated LED 24 V AC/DC, bottom: Single-flash light element, clear, integr. flashlight electronics 24 V DC, connection element for pipe mounting, pipe, 250 mm, base, plastic
4047621064413
Siemens
Complete unit signaling column, top: continuous light, blue, center: conti
Without
Without
8WD44235AK050AE0
8WD4423-5AK05-0AE0
Complete unit signaling column, top: continuous light, yellow, center: continuou
Complete unit signaling column, top: continuous light, yellow, center: continuous light, blue, bottom: continuous light, green, integrated LED 24 V AC/DC, connection element for pipe mounting, pipe, 250 mm, base, plastic
4047621064406
Siemens
Complete unit signaling column, top: continuous light, yellow, center: con
Without
Without
8WD44210GA050AG0
8WD4421-0GA05-0AG0
Complete unit signaling column, connection element for pipe mounting Pipe 250 mm
Complete unit signaling column, connection element for pipe mounting Pipe 250 mm, base, plastic
4047621064390
Siemens
Complete unit signaling column, connection element for pipe mounting Pipe
Without
Without
8WD42405BF
8WD4240-5BF
Signaling column, D=50 mm, individual element IP54, flashlight element, LED blue
Flashlight element, with integrated LED, blue, 115 V AC, Diameter 50 mm
4011209610330
Siemens
Flashlight element, with integrated LED, blue, 115 V AC, Diameter 50 mm
Blue
Blue
8WD42505AC
8WD4250-5AC
Continuous light element with integrated LED, green, 230 V AC
Continuous light element, with integrated LED, green, 230 V AC, Diameter 50 mm
4011209920033
Siemens
Continuous light element, with integrated LED, green, 230 V AC, Diameter 5
green
green
8WD42505AB
8WD4250-5AB
Continuous light element with integrated LED, red, 230 V AC
Continuous light element, with integrated LED, red, 230 V AC, Diameter 50 mm
4011209919921
Siemens
Continuous light element, with integrated LED, red, 230 V AC, Diameter 50
red
red
8WD42505AF
8WD4250-5AF
Continuous light element with integrated LED, blue, 230 V AC
Continuous light element, with integrated LED, blue, 230 V AC, Diameter 50 mm
4011209920064
Siemens
Continuous light element, with integrated LED, blue, 230 V AC, Diameter 50
Blue
Blue
8WD42505AE
8WD4250-5AE
Continuous light element with integrated LED, clear, 230 V AC
Continuous light element, with integrated LED, clear, 230 V AC, Diameter 50 mm
4011209920057
Siemens
Continuous light element, with integrated LED, clear, 230 V AC, Diameter 5
Transparent
Transparent
8WD44205DE
8WD4420-5DE
Rotating light element with integrated LED, clear, 24 V AC/DC
rotating light element, with integrated LED, clear, 24 V AC/DC, Diameter 70 mm
4011209919761
Siemens
rotating light element, with integrated LED, clear, 24 V AC/DC, Diameter 7
Transparent
Transparent
8WD44205DF
8WD4420-5DF
Rotating light element with integrated LED, blue, 24 V AC/DC
rotating light element, with integrated LED, blue, 24 V AC/DC, Diameter 70 mm
4011209919778
Siemens
rotating light element, with integrated LED, blue, 24 V AC/DC, Diameter 70
Blue
Blue
Mostrar ecrã comprimido (14 de produtos)
Número de encomenda8WD44210GA050AG0
Última alteração04.05.2022 06:30:41
Unidade

Classificações

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-20 Colunas de sinalização ótica

ECLASS 11.0

27-37-12-20 Colunas de sinalização ótica

ECLASS 9.1

27-37-12-20 Colunas de sinalização ótica

ETIM 10.0

EC000232 Optical module for signal tower

ETIM 9.0

EC000232 Optical module for signal tower

ETIM 8.0

EC000232 Optical module for signal tower

ETIM 7.0

EC000232 Optical module for signal tower