Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
21-locatingpin-bushingforfixture
locatingdowel
BR19A_F - Positioning pin - Shoulder type · Shoulder thickness specified type - Large head/Small head cone angle type
HEFA
...
locatingdowel
BR19A_F - Positioning pin - Shoulder type · Shoulder thickness specified type - Large head/Small head cone angle type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BR19CT-D8-P5-L5-H2-T1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
TYPE
TYPE
SHAPE
SHAPE
material quality
MQ
hardness
HARDNESS
Surface Treatment
ST
D
D [mm]
Tolerance of D
DT [mm]
P
P [mm]
L
L [mm]
H
H [mm]
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
BR19CV-D5-P3-L5-H2-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
5
-0.004/-0.012
3.00
5
2.0
BR19CV-D6-P4-L5-H2-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
6
-0.004/-0.012
4.00
5
2.0
BR19CV-D8-P5-L5-H2-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
8
-0.005/-0.014
5.00
5
2.0
BR19CV-D10-P7-L8-H3-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
10
-0.005/-0.014
7.00
8
3.0
BR19CV-D12-P7-L10-H3-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
12
-0.006/-0.017
7.00
10
3.0
BR19CV-D13-P8-L13-H5-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
13
-0.006/-0.017
8.00
13
5.0
BR19CV-D16-P13-L16-H5-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
16
-0.006/-0.017
13.00
16
5.0
BR19CV-D20-P16-L20-H5-T1
BR19CV
Internal thread type
circular type
SUS304
Coating hardness 850HV~
Hard chrome plating with a thickness of 5-8μm
20
-0.007/-0.020
16.00
20
5.0
BR19CT-D5-P3-L5-H2-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
5
-0.004/-0.012
3.00
5
2.0
BR19CT-D6-P4-L5-H2-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
6
-0.004/-0.012
4.00
5
2.0
BR19CT-D8-P5-L5-H2-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
8
-0.005/-0.014
5.00
5
2.0
BR19CT-D10-P7-L8-H3-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
10
-0.005/-0.014
7.00
8
3.0
BR19CT-D12-P7-L10-H3-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
12
-0.006/-0.017
7.00
10
3.0
BR19CT-D13-P8-L13-H5-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
13
-0.006/-0.017
8.00
13
5.0
BR19CT-D16-P13-L16-H5-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
16
-0.006/-0.017
13.00
16
5.0
BR19CT-D20-P16-L20-H5-T1
BR19CT
Internal thread type
circular type
SUS440C
Quenching hardness 48~53HRC
-
20
-0.007/-0.020
16.00
20
5.0
BR19DW-D5-P3-L5-H2-T1
BR19DW
Internal thread type
Polygonal shape
SKS3
Quenching hardness 58~61HRC
-
5
-0.004/-0.012
3.00
5
2.0
BR19DW-D6-P4-L5-H2-T1
BR19DW
Internal thread type
Polygonal shape
SKS3
Quenching hardness 58~61HRC
-
6
-0.004/-0.012
4.00
5
2.0
BR19DW-D8-P5-L5-H2-T1
BR19DW
Internal thread type
Polygonal shape
SKS3
Quenching hardness 58~61HRC
-
8
-0.005/-0.014
5.00
5
2.0
Mostrar ecrã comprimido (280 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
HEFA
- BR19A_F
Shorttext
Positioning pin - Shoulder type · Shoulder thickness specified type - Large head/Small head cone angle type
Última alteração
05.01.2026 06:23:48
Unidade
Palavras-chave:
Large
Positioning pin
angle type
cone
head
shoulder
shoulder type
specified
thickness
type
Classificações
CNS
CNSERPBASE Object Properties