Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fluted grip knob BT.20 p-M5x40

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6g
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
d2
DIM05 [mm]
l
DIM06 [mm]
l2
DIM07 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
6356
BT.16 p-M4x16
16
M4
13.0
11.0
9
16
5.0
5
Product details
6361
BT.16 p-M4x20
16
M4
13.0
11.0
9
20
5.0
5
Product details
6366
BT.16 p-M4x30
16
M4
13.0
11.0
9
30
5.0
4
Product details
6371
BT.16 p-M5x10
16
M5
13.0
11.0
9
10
5.0
5
Product details
6376
BT.16 p-M5x16
16
M5
13.0
11.0
9
16
5.0
6
Product details
6378
BT.16 p-M5x25
16
M5
13.0
11.0
9
25
5.0
5
Product details
6541
BT.20 p-M5x10
20
M5
16.0
11.5
11
10
6.0
6
Product details
6546
BT.20 p-M5x16
20
M5
16.0
11.5
11
16
6.0
7
Product details
6548
BT.20 p-M5x20
20
M5
16.0
11.0
11
20
6.0
8
Product details
6551
BT.20 p-M5x25
20
M5
16.0
11.5
11
25
6.0
8
Product details
6554
BT.20 p-M5x40
20
M5
16.0
11.5
11
40
6.0
9
Product details
6571
BT.20 p-M6x10
20
M6
16.0
11.5
11
10
6.0
7
Product details
6576
BT.20 p-M6x16
20
M6
16.0
11.5
11
16
6.0
9
Product details
6578
BT.20 p-M6x20
20
M6
16.0
11.5
11
20
6.0
10
Product details
6581
BT.20 p-M6x25
20
M6
16.0
11.5
11
25
6.0
10
Product details
6586
BT.20 p-M6x30
20
M6
16.0
11.5
11
30
6.0
11
Product details
6591
BT.20 p-M6x40
20
M6
16.0
11.5
11
40
6.0
12
Product details
6638
BT.25 p-M6x10
26
M6
19.0
16.0
15
10
8.0
11
Product details
6641
BT.25 p-M6x16
26
M6
19.0
16.0
15
16
8.0
12
Product details
Mostrar ecrã comprimido (57 de produtos)
Número de encomenda6554
ShorttextFluted grip knobs
Última alteração03.02.2025 06:45:51
Unidade

Classificações

By Functionality

BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 Manopla