Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CD45BF-35

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
Spiral spiral direction
SD
material Tension rod
MATERILA
material nut
MATERIAL2
surface treatment
ST
hardness tension rod
HD
Applicable roller chain nominal size
SE
M
M
L
L [mm]
A
A [mm]
D
D [mm]
B
B [mm]
C
C [mm]
W
W [mm]
S
S [mm]
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CD45AF-80
CD45AF
Marked tension rod standard type
dextrorotation
S45C
SS400
blacking
35~40HRC
80
16
98.0
12.0
8.0
60.0
57.0
22.6
24
CD45AU-15
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
15
3
20.6
2.2
1.7
12.0
10.0
3.4
6
CD45AU-25
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
25
4
28.2
3.0
2.4
18.0
16.5
4.8
7
CD45AU-35
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
35
6
40.0
4.5
3.7
25.0
23.5
7.4
10
CD45AU-40
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
40
8
52.6
6.0
4.0
33.0
31.0
11.2
13
CD45AU-50
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
50
10
65.0
7.5
5.2
41.0
39.0
13.8
17
CD45AU-60
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
60
12
78.0
9.0
6.0
49.0
47.0
17.8
19
CD45AU-80
CD45AU
Marked tension rod standard type
dextrorotation
SUS303
SUS303
-
-
80
16
98.0
12.0
8.0
60.0
57.0
22.6
24
CD45BF-15
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
15
3
20.6
2.2
1.7
12.0
10.0
3.4
6
CD45BF-25
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
25
4
28.2
3.0
2.4
18.0
16.5
4.8
7
CD45BF-35
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
35
6
40.0
4.5
3.7
25.0
23.5
7.4
10
CD45BF-40
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
40
8
52.6
6.0
4.0
33.0
31.0
11.2
13
CD45BF-50
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
50
10
65.0
7.5
5.2
41.0
39.0
13.8
17
CD45BF-60
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
60
12
78.0
9.0
6.0
49.0
47.0
17.8
19
CD45BF-80
CD45BF
Marked tension rod standard type
levorotation
S45C
SS400
blacking
35~40HRC
80
16
98.0
12.0
8.0
60.0
57.0
22.6
24
CD45BU-15
CD45BU
Marked tension rod standard type
levorotation
SUS303
SUS303
-
-
15
3
20.6
2.2
1.7
12.0
10.0
3.4
6
CD45BU-25
CD45BU
Marked tension rod standard type
levorotation
SUS303
SUS303
-
-
25
4
28.2
3.0
2.4
18.0
16.5
4.8
7
CD45BU-35
CD45BU
Marked tension rod standard type
levorotation
SUS303
SUS303
-
-
35
6
40.0
4.5
3.7
25.0
23.5
7.4
10
CD45BU-40
CD45BU
Marked tension rod standard type
levorotation
SUS303
SUS303
-
-
40
8
52.6
6.0
4.0
33.0
31.0
11.2
13
Mostrar ecrã comprimido (34 de produtos)
ShorttextChain connecting rod (single piece), connecting rod, standard tension rod
Última alteração19.03.2025 09:16:26
Unidade

Classificações

CNS

CNSERPBASE Object Properties