Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Linear Bushings / Ball Splines
E-BSJS - Economy type ball spline solid shaft straight type nut both ends stepped type
Misumi
Metric
Linear Bushings / Ball Splines
E-BSJS - Economy type ball spline solid shaft straight type nut both ends stepped type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E-BSJS13-60-P5-F2-Q5-E2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Dh8
D [mm]
L 1mm Increment
L [mm]
P Selection
P
F 1mm Increment
F [mm]
Q Selection
Q
E 1mm Increment
E [mm]
D1
D1 [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
bH8
BB [mm]
t
TT [mm]
u
UU [mm]
Wrench Flats
ALT1
SC 1mm Increment
SC [mm]
W
W [mm]
l1
LL1 [mm]
Set Screw Flat
ALT2
FC 1mm Increment
FC [mm]
1
2
3
4
5
6
7
E-BSJS8-60-P4-F2-Q4-E2
8
60
4
2
4
2
16
27
15.7
10.5
2.5
1.2
1.5
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSJS10-60-P4-F2-Q4-E2
10
60
4
2
4
2
21
33
20.0
13.0
3.0
1.5
1.5
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSJS13-60-P5-F2-Q5-E2
13
60
5
2
5
2
24
36
23.0
15.0
3.0
1.5
1.5
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSJS16-70-P5-F2-Q5-E2
16
70
5
2
5
2
31
50
34.0
17.5
3.5
2.0
2.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSJS20-80-P8-F2-Q8-E2
20
80
8
2
8
2
35
56
39.7
29.0
4.0
2.5
2.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSJS25-90-P8-F2-Q8-E2
25
90
8
2
8
2
42
71
50.3
36.0
4.0
2.5
3.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSJS30-100-P10-F2-Q10-E2
30
100
10
2
10
2
47
80
60.0
42.0
4.0
2.5
3.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
Mostrar ecrã comprimido (7 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- E-BSJS
Shorttext
Economy type ball spline solid shaft straight type nut both ends stepped type
Última alteração
17.03.2023 06:18:14
Unidade
Palavras-chave:
Both Ends
Economy
Stepped
Straight Type
Type
metric
nut
solid shaft
spline
type ball
Classificações
CNS
CNSERPBASE Object Properties