Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HDW042NO--AC110V

Expand Table
1/5
Applicable
TTY
Orifice Dia
ORI [mm]
Tube Size
TUBE
Connection
CONN
Seal Material
SEAL
Voltage
V
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
1
2
Rc(PT) (Standard)
Ø5 (Standard)
1/4
Console Box Coil (Standard)
NBR (Standard)
AC110V 50Hz/60Hz
42.000
25.000
54.100
80.500
12.000
Rc(PT) (Standard)
Ø5 (Standard)
3/8
Console Box Coil (Standard)
NBR (Standard)
AC110V 50Hz/60Hz
42.000
27.000
56.100
82.500
12.000
Mostrar ecrã comprimido (2 de produtos configuráveis)
Shorttext2 Port Solenoid Valve (Water, Air/Normal Open)
Última alteração20.04.2022 02:07:02
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeHDW1/4--AC110V13.157
Add at least 2 products with