Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

J-WEB12-d10

Expand Table
EN
1/5
code
CODE
type
TYPE
Suction cup material
MAT
colour
COLOUR
Disk diameter d
DD [mm]
weblink
LINK
1|J-WEB11-d10
2|J-WEB12-d10
3|J-WEB13-d10
4|J-WEB14-d10
J-WEB11
Low plane with trough
Nitrile rubber
black
10
webxxx
J-WEB12
Low plane with trough
Silica gel
milky
10
webxxx
J-WEB13
Low plane with trough
Conductive silicone
Black red dot
10
webxxx
J-WEB14
Low plane with trough
fluororubber
gray
10
webxxx
Mostrar ecrã comprimido (4 de produtos configuráveis)
ShorttextLow profile flat slotted vacuum chuck (single piece / component)
Última alteração25.11.2025 10:51:44
Unidade

Classificações

CNS

CNSERPBASE Object Properties