Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1569.0350

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
distance
BX [mm]
stroke
S [mm]
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
distance
A3 [mm]
distance
A4 [mm]
distance
A5 [mm]
distance
A6 [mm]
distance
A7 [mm]
width
B [mm]
height
H [mm]
Length
L [mm]
Loading per pair kg
TRAGKRAFT [kg]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
Assembly Instruction
MONTAGE
RoHS
ROHS
EAN-Nr. Kipp
EAN
1
2
3
4
5
6
7
K1569.0250
100
0
35
128
-
-
-
-
35
192
12.7
45
250
30
0.5495
Information-text
Info
Assembly
Yes
4059245497935
K1569.0300
100
0
35
128
96
-
-
-
35
242
12.7
45
300
30
0.6614
Information-text
Info
Assembly
Yes
4059245497942
K1569.0350
100
0
35
128
96
-
-
-
35
292
12.7
45
350
30
0.7781
Information-text
Info
Assembly
Yes
4059245497959
K1569.0400
100
0
35
128
96
96
-
-
35
342
12.7
45
400
30
0.8880
Information-text
Info
Assembly
Yes
4059245497966
K1569.0450
100
0
35
128
96
128
-
-
35
392
12.7
45
450
30
1.0200
Information-text
Info
Assembly
Yes
4059245497973
K1569.0500
100
0
35
128
96
128
64
-
35
442
12.7
45
500
30
1.1200
Information-text
Info
Assembly
Yes
4059245497980
K1569.0550
100
0
35
128
96
128
64
32
35
492
12.7
45
550
30
1.2300
Information-text
Info
Assembly
Yes
4059245497997
Mostrar ecrã comprimido (7 de produtos configuráveis)
Número de encomendaK1569.0350
ShorttextTelescopic slides, steel for side mounting, full extension, load capacity up to 30kg
Última alteração02.08.2025 22:01:29
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties