Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2338.03002757

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Version
AUSF1
Diameter
D [mm]
height
H [mm]
thread
G [mm]
height
L [mm]
Shore grade
SHORE
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
K2338.02501757
stainless steel
konisch
25
17
M6
18
57A
0.0016
Infotext
Info
Yes
40169960
4067721006014
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.02502057
stainless steel
konisch
25
20
M6
18
57A
0.0018
Infotext
Info
Yes
40169960
4067721006021
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.03001557
stainless steel
konisch
30
15
M8
23
57A
0.0200
Infotext
Info
Yes
40169960
4067721006038
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.03002057
stainless steel
konisch
30
20
M8
23
57A
0.0250
Infotext
Info
Yes
40169960
4067721006045
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.03002757
stainless steel
konisch
30
27
M8
23
57A
0.0300
Infotext
Info
Yes
40169960
4067721006052
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.03503057
stainless steel
konisch
35
30
M8
23
57A
0.0500
Infotext
Info
Yes
40169960
4067721006069
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.04003057
stainless steel
konisch
40
30
M8
23
57A
0.0600
Infotext
Info
Yes
40169960
4067721006076
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.05001857
stainless steel
konisch
50
18
M10
28
57A
0.0700
Infotext
Info
Yes
40169960
4067721006083
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.05002257
stainless steel
konisch
50
22
M10
28
57A
0.0700
Infotext
Info
Yes
40169960
4067721006090
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.05003057
stainless steel
konisch
50
30
M10
28
57A
0.1000
Infotext
Info
Yes
40169960
4067721006106
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2338.07502857
stainless steel
konisch
75
28
M12
37
57A
0.1500
Infotext
Info
Yes
40169960
4067721006113
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Mostrar ecrã comprimido (11 de produtos)
Número de encomendaK2338.03002757
ShorttextRubber buffers stainless steel type K conical with external thread, grey
Última alteração03.06.2025 19:03:33
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties