Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LBT12-F42-C21

Expand Table
1/5
Code
CODE
Types of
TYPE
material
MAT
Surface treatment
SUR
Applicable motor flange F
F
C Smallest unit 0.1
C [mm]
DH8
D [mm]
P.C.D
PCD [mm]
M
M [mm]
H
H [mm]
H1
H1 [mm]
W
W [mm]
B
B [mm]
P
P [mm]
1|LBT11-F42-C21
2|LBT12-F42-C21
3|LBT16-F42-C21
4|LBT18-F42-C21
LBT11
Applicable stepper motor/Highly specified type
S45C
black
42
21.0
22.0
43.8
0
42.0
15
42
61
51.5
LBT12
Applicable stepper motor/Highly specified type
S45C
Electroless nickel plating
42
21.0
22.0
43.8
0
42.0
15
42
61
51.5
LBT16
Applicable stepper motor/Highly specified type
SUS304
-
42
21.0
22.0
43.8
0
42.0
15
42
61
51.5
LBT18
Applicable stepper motor/Highly specified type
A6061
Spray fine sand natural color anodizing
42
21.0
22.0
43.8
0
42.0
15
42
61
51.5
Mostrar ecrã comprimido (4 de produtos configuráveis)
ShorttextMotor bracket/Highly specified type/Applicable stepper motor
Última alteração11.03.2026 08:03:29
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Add at least 2 products with