Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
HellermannTyton
Cable ties and fixings
Fixing elements for cable ties
with adhesive
MB-Series
HellermannTyton
Cable ties and fixings
Fixing elements for cable ties
with adhesive
MB-Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HellermannTyton 151-00433
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
IDNR
Manufacturer Type Description
MANUFACTURE19
Short Description
DESCRIPTION14
Material
MATERIAL
Colour
FARBE
Fixing hole Ø FH
DURCHMESSER25 [mm]
Length L
LAENGEL [mm]
Number of content units per order unit
NO_CU_PER_OU
Minimum order quantity
QUANTITY_MIN
Height H
HOEHEH [mm]
Width (W)
BREITEW [mm]
Operating Temperature
BETRIEBSTEM46
Cable Tie Width max.
KABELBINDER68 [mm]
Adhesive
KLEBER
Deeplink
URL1
1
2
151-00433
MB4APT
Fixing Mount 28x 28 black
Polyamide 6.6 (PA66)
Black (BK)
4.0
28.0
1.000
100.000
4.7
28.0
-40 °C to +85 °C, (+105 °C, 500 h)
5.6
Acrylate with base of acrylic foam
Deeplink
151-00434
MB5APT
Fixing Mount 38x 38 black
Polyamide 6.6 (PA66)
Black (BK)
4.7
38.0
1.000
100.000
6.3
38.0
-40 °C to +85 °C, (+105 °C, 500 h)
10.0
Acrylate with base of acrylic foam
Deeplink
Mostrar ecrã comprimido (2 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
HellermannTyton
- MB-Series
Número de encomenda
151-00433
Última alteração
17.06.2024 07:51:36
Unidade
Palavras-chave:
Cable ties
Fixing elements
adhesive
fixings
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties