Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MGPM40-5-HN

Expand Table
EN
1/5
Bore size
BORE [mm]
Bearing type
BEARING
Thread
THREAD
Lock position
LOCKPOS
Manual release type
MANUALR
Auto switch
AUTOSW
Lead wire length
LEAD
Number of auto switches
NUMBER
Stroke
STROKE [mm]
Position
POS [mm]
Stroke option
STOP
Comment
COM
Made to order
OMSC
Thread on/off
THREAD2
1|MGPM20
2|MGPM25
3|MGPM32
4|MGPM40
5|MGPM50
6|MGPM63
7|MGPM80
8|MGPM100
20
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
25
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
32
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
40
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
50
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
63
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
80
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
100
(M) Slide bearing
(-) Rc
(H) Rear lock
(N) Non-locking type
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
Mostrar ecrã comprimido (8 de produtos configuráveis)
ShorttextCompact Guide Cylinder With End Lock
Última alteração27.01.2026 19:21:21
Unidade

Classificações

By Functionality

BYFUNC_PULLING Pulling
BYFUNC_PRESSING Pressing
BYFUNC_LIFTING Lifting
BYFUNC_DRIVING Driving
BYFUNC_POSITIONING Positioning
BYFUNC_LINEAR_MOVEMENT Linear Movement
BYFUNC_POSITIONING Positioning
BYFUNC_DRIVING Driving

By Categories

Cylinder Cilindro
Automation Automação
Automotive_Engineering Engenharia automotiva

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-01-01-08 Atuador com unidade de guia de corrediça (pneumática)
51-01-09-90 Componente para atuador (pneumático, não especificado)

ECLASS 12.0

51-01-09-90 Component for actuator (pneumatics, unspecified)

ECLASS 10.1

27-29-08-90 Pneumatic actuator with linear guide units (unspecified)