Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
TBI MOTION
Linear Slides
tm_series_models
tm_n
TM - TM Micro Miniature Linear Slides
TBI MOTION
Linear Slides
tm_series_models
tm_n
TM - TM Micro Miniature Linear Slides
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TM09NLS-1-120-NS-ZF-I
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SERIES
Dimensions
DIMENSIONS
Number of sliders
NOS
EE
Rail hole pitch from start side
G1
Rail hole pitch to the end side
G2
Slide width
SFT
Slider length
SL
Slider material
SM
Dust proof
DP
length
LENGTH
Preloading
PRELOADING
Number of parallel tracks
NPT
Accuracy class
AC
Slide Rail Material
SRST
1
2
3
4
5
6
7
8
TM
07
1
Symmetrical (G1=G2)
11.5
11.5
N : Standard type
N : Standard type
S: Stainless steel
Black:Standard (end and bottom dustproof)
68
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
07
1
Symmetrical (G1=G2)
9.0
9.0
N : Standard type
L: Long type
S: Stainless steel
Black:Standard (end and bottom dustproof)
93
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
09
1
Symmetrical (G1=G2)
13.5
13.5
N : Standard type
N : Standard type
S: Stainless steel
Black:Standard (end and bottom dustproof)
87
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
09
1
Symmetrical (G1=G2)
10.0
10.0
N : Standard type
L: Long type
S: Stainless steel
Black:Standard (end and bottom dustproof)
120
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
12
1
Symmetrical (G1=G2)
14.0
14.0
N : Standard type
N : Standard type
S: Stainless steel
Black:Standard (end and bottom dustproof)
103
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
12
1
Symmetrical (G1=G2)
16.5
16.5
N : Standard type
L: Long type
S: Stainless steel
Black:Standard (end and bottom dustproof)
133
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
15
1
Symmetrical (G1=G2)
26.0
26.0
N : Standard type
N : Standard type
S: Stainless steel
Black:Standard (end and bottom dustproof)
132
ZF: Microgap
I
N: Normal grade
S: Stainless steel
TM
15
1
Symmetrical (G1=G2)
28.0
28.0
N : Standard type
L: Long type
S: Stainless steel
Black:Standard (end and bottom dustproof)
176
ZF: Microgap
I
N: Normal grade
S: Stainless steel
Mostrar ecrã comprimido (8 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
TBI MOTION
- TM
Shorttext
TM Micro Miniature Linear Slides
Última alteração
14.03.2025 06:47:53
Unidade
Palavras-chave:
Linear Slides
MOTION
Micro
Miniature Linear
Slides
Classificações
CNS
CNSERPBASE Object Properties