Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 13.0
51 - Fluid power
51-05 - Compressed air preparation (pneumatics)
51-05-03 - Filter (pneumatics)
51-05-03-90 - Filter (pneumatics, unspecified)
AFF - Main Line Filter
ECLASS 13.0
...
51-05-03 - Filter (pneumatics)
51-05-03-90 - Filter (pneumatics, unspecified)
AFF - Main Line Filter
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AFF8C-03
Vertical Mode
Expand Table
Reset filters
1/5
Body size
BODY
Thread type
THREAD1
Port size
PORT
Accessory
ACCESSORY
Auto drain
DRAIN
Rubber material: Fluororubber
OPTIONF
For medium air pressure (1.6 MPa)
OPTIONH
Drain guide 1/4 female thread
OPTIONJ
IN-OUT reversal direction
OPTIONR
With differential pressure switch (125 VAC 30VDC)
OPTIONS
With differential pressure switch (30 VDC)
OPTIONU
With element service indicator
OPTIONT
Degreasing wash/ white vaseline
OPTIONV
Thread on/off
THREAD2
1
|
AFF2C
2
|
AFF4C
3
|
AFF8C
4
|
AFF11C
5
|
AFF22C
6
|
AFF37B
7
|
AFF75B
(2C) 2.2kW
(-) Rc
(01) 1/8
(-) None
(-) Drain cock (Without auto drain)
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
on
(4C) 3.7kW
(-) Rc
(02) 1/4
(-) None
(-) Drain cock (Without auto drain)
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
on
(8C) 7.5kW
(-) Rc
(03) 3/8
(-) None
(-) Drain cock (Without auto drain)
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
on
(11C) 11kW
(-) Rc
(04) 1/2
(-) None
(-) Drain cock (Without auto drain)
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
on
(22C) 22kW
(-) Rc
(06) 3/4
(-) None
(-) Drain cock (Without auto drain)
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
on
(37B) 37kW
(-) Rc
(10) 1
(-) None
(-) Drain cock (Without auto drain)
N/A
N/A
(-) None
(-) None
N/A
N/A
(-) None
N/A
on
(75B) 75kW
(-) Rc
(14) 1 1/2
(-) None
(-) Drain cock (Without auto drain)
N/A
N/A
N/A
(-) None
N/A
N/A
(-) None
N/A
on
Mostrar ecrã comprimido (7 de produtos configuráveis)
Informações sobre a peça
Peças similares
Acessórios
Request for quote (RFQ)
ECLASS 13.0
- AFF
Shorttext
Main Line Filter
Última alteração
03.09.2025 08:02:11
Unidade
Classificações
By Functionality
BYFUNC_FILTERING Filtering
By Categories
Filter Filtro
Automation Automação
Maintenance_units Maintenance units
CNS
CNSERPBASE Object Properties
Type Code
AFF8C-03
ECLASS 14.0
51-05-03-90 Filtro (pneumático, não especificado)
ECLASS 13.0
51-05-03-90 Filter (pneumatics, unspecified)
ECLASS 10.1
27-29-30-90 Filtro (pneumáticos, não classificado)
ECLASS 6.2
27-29-30-90 Filter (pneumatics, unclassified)