Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
D53 - Aluminium Telescopic Slide - Partial Extension - max Load rating : 60 kg - Lengths : 200 - 1000 mm
Chambrelan
...
D53 - Aluminium Telescopic Slide - Partial Extension - max Load rating : 60 kg - Lengths : 200 - 1000 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - D53-0550
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
D53-0200
2 beams ball bearing telescopic slides
Aluminium
200
80
40
Closed
Detail
D53-0250
2 beams ball bearing telescopic slides
Aluminium
250
130
40
Closed
Detail
D53-0300
2 beams ball bearing telescopic slides
Aluminium
300
180
40
Closed
Detail
D53-0350
2 beams ball bearing telescopic slides
Aluminium
350
230
40
Closed
Detail
D53-0400
2 beams ball bearing telescopic slides
Aluminium
400
280
40
Closed
Detail
D53-0450
2 beams ball bearing telescopic slides
Aluminium
450
310
47
Closed
Detail
D53-0500
2 beams ball bearing telescopic slides
Aluminium
500
340
53
Closed
Detail
D53-0550
2 beams ball bearing telescopic slides
Aluminium
550
370
57
Closed
Detail
D53-0600
2 beams ball bearing telescopic slides
Aluminium
600
400
60
Closed
Detail
D53-0650
2 beams ball bearing telescopic slides
Aluminium
650
430
59
Closed
Detail
D53-0700
2 beams ball bearing telescopic slides
Aluminium
700
480
57
Closed
Detail
D53-0750
2 beams ball bearing telescopic slides
Aluminium
750
510
56
Closed
Detail
D53-0800
2 beams ball bearing telescopic slides
Aluminium
800
540
55
Closed
Detail
D53-0850
2 beams ball bearing telescopic slides
Aluminium
850
570
53
Closed
Detail
D53-0900
2 beams ball bearing telescopic slides
Aluminium
900
600
52
Closed
Detail
D53-1000
2 beams ball bearing telescopic slides
Aluminium
1000
680
50
Closed
Detail
Mostrar ecrã comprimido (16 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Chambrelan
- D53
Número de encomenda
D53-0550
Shorttext
Aluminium Telescopic Slide - Partial Extension - max Load rating : 60 kg - Lengths : 200 - 1000 mm
Última alteração
06.09.2024 08:13:26
Unidade
Palavras-chave:
Aluminium
Lengths
Partial Extension
Telescopic Slide
max Load
telescopic slides
Classificações
By Categories
Linear_Technology Linear Technology
Guiding_Element Elemento Orientador
CNS
CNSERPBASE Object Properties