Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
ARI-Armaturen
ARI-Sicherheitsventile DIN EN
Series 900, 920, 940, 950, 960 - ARI-Safety valves DIN EN
ARI-Armaturen
ARI-Sicherheitsventile DIN EN
Series 900, 920, 940, 950, 960 - ARI-Safety valves DIN EN
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
35921 DN 32/PN 40 metal disc- 15161700027
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CADKEY
CADKEY
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
Material
WERKSTOFF
Connection
ANSCHLUSS
Form
FORM
DRUCKBEREICH
Plug variant
KEGELART
version
AUSFUEHRUNG
bellows seal
FALTENBALG
Product range
PRODUKTBEREICH
Series
PRODUKTBR
2627
2628
2629
2630
2631
2632
2633
2634
2635
2636
2637
2638
2639
2640
2641
2642
2643
2644
c000000862
359210025G1
15161600032
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 00,60 - 01,10 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600033
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 01,10 - 02,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600034
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 02,00 - 02,70 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600035
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 02,70 - 03,70 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600036
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 03,70 - 05,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600037
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 05,00 - 08,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600038
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 08,00 - 10,50 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000862
359210025G1
15161600039
35921
DN 25
PN 40
1.0619+N
flange
Angle pattern
> 10,50 - 15,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700025
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
00,20 - 00,55 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700026
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 16,50 - 22,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700027
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 22,00 - 30,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700028
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 30,00 - 40,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700029
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 00,55 - 00,80 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700030
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 00,80 - 01,20 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700031
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 01,20 - 02,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700032
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 02,00 - 03,30 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700033
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 03,30 - 05,20 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700034
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 05,20 - 08,00 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
c000000863
359210032G1
15161700035
35921
DN 32
PN 40
1.0619+N
flange
Angle pattern
> 08,00 - 11,50 bar
metal disc
closed bonnet/ closed lifting device
without
Safety valves
920
Mostrar ecrã comprimido (5273 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
ARI-Armaturen
- Series 900, 920, 940, 950, 960
Número de encomenda
15161700027
Shorttext
ARI-Safety valves DIN EN
Última alteração
30.04.2025 05:16:00
Unidade
Palavras-chave:
Series
valve
valves
Classificações
CNS
CNSERPBASE Object Properties
Order Number
15161700027