Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A8851MNS

Expand Table
EN
1/5
Code
CODE
Material
MAT
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
LINE
LINE
Model
MOD
Intrastat code
INTRACODE
Panel finishes
FIN
URL link web site of the article
URL
Design
DSG
1
A8851MNS
Brushed stainless steel AISI 304
INDA ACCESSORIES INDISSIMA Basket Cm19.9X9.9 H2.7 NS
EAN-13:8033163682372
2.7
19.9
9.9
0.240
INDISSIMA
Basket
A8851M
73249000
Yard
https://www.inda.net/
Matteo Thun & Antonio Rodriguez
Mostrar ecrã comprimido (produto configurável 1)
ShorttextBasket module
Última alteração22.10.2025 12:39:03
Unidade

Classificações

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

By Categories

Architecture Arquitetura

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model