Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

L052R003651R

Expand Table
PT
1/5
Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 130860 N, max stroke over 6145 mm)
SER
Linear unit type
LUTYPE
Drive head code
DHC
Stroke
H [mm]
Max. useful stroke length
HMAX [mm]
Total length of the actuator
L [mm]
Carriage type
SP
Carriage number
CN
Carriage distance
CD1
Carriage length
C [mm]
Transmission
TRAN
Weight
W [kg]
Catalogue
INFO
Descrição longa
INFO1
1
2
3
4
5
L
03
2R
0
3700
303
SP2
1
0
171
FP 22 hollow shaft
2.11
Catalogue
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
L
05
2R
0
6145
365
SP1
1
0
176
FP 34 hollow shaft
5.43
Catalogue
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
L
08
2R
0
6060
482
SP1
1
0
226
FP 41 hollow shaft
11.28
Catalogue
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
L
10
2R
0
6025
569
SP1
1
0
275
FP 50 hollow shaft
21.58
Catalogue
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
L
14
2R
0
11200
1160
SP2
1
0
700
FP 60 hollow shaft
94.03
Catalogue
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
Mostrar ecrã comprimido (5 de produtos configuráveis)
ShorttextBelt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 130860 N, max stroke over 6145 mm)
Última alteração18.10.2024 09:25:24
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeL052R003651R
CNSPHYPROP Physical Properties