Filtrar
forma 3D
Procura 2D
Cor
Catálogos
Compare
PT
2D Search
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Equipment marker
1415670000 - CC-M 58/35 2X3 ST
Weidmüller
...
Identification
Equipment and reference Iabel
Equipment marker
1415670000 - CC-M 58/35 2X3 ST
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1415670000
Expand Table
Principais variáveis
Variáveis secundárias
Preferred catalog language
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
material
BAB664
Mass
AAF040 [kg]
depth
BAB577 [mm]
1
1415670000
CC-M 58/35 2X3 ST
Device marking, Width: 34.8 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver, Operating temperature range: -55...130 °C
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
4050118217063
Weidmueller Group
stainless steel - 1.4301
0.008
0.5
Mostrar vista comprimida (1 do produto)
Peças similares
Informações sobre a peça
Price Trend Risk
Número Padrão
1415670000
Descrição:
CC-M 58/35 2X3 ST
Empresa
Weidmüller
Última alteração
25.09.2024 16:12:00
Unidade
Palavras-chave:
Electric engineering
Equipment
Equipment marker
Identification
automation
process control engineering
reference Iabel
1415670000,CC-M 58/35 2X3 ST,Weidmüller
CNS
CNSERPBASE Object Properties
Customs Tariff Number
83100000
Description long
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
Description short
Device marking, Width: 34.8 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver, Operating temperature range: -55...130 °C
GTIN-Code
4050118217063
Order Number
1415670000
Product website
https://eshop.weidmueller.com/p/1415670000
Use Case
https://eshop.weidmueller.com/p/1415670000
CNSPHYPROP Physical Properties
ECLASS 14.0
27-28-11-04 Marcador de plantas
Tipo de produto
CC-M 58/35 2X3 ST
GTIN
4050118217063
número do artigo de produto do fabricante
1415670000
Nome do fabricante
Weidmueller Group
endereço da ligação adicional
https://eshop.weidmueller.com/p/1415670000
Descrição do produto do fabricante
Device marking, Width: 34.8 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver, Operating temperature range: -55...130 °C
Designação do produto do fabricante
Device marking
profundidade
0.5
material
stainless steel - 1.4301
ECLASS 13.0
27-28-11-04 Marcador de plantas
Product type
CC-M 58/35 2X3 ST
GTIN
4050118217063
product article number of manufacturer
1415670000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/1415670000
Manufacturer product description
Device marking, Width: 34.8 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver, Operating temperature range: -55...130 °C
Manufacturer product designation
Device marking
depth
0.5
material
stainless steel - 1.4301
ECLASS 12.0
27-28-11-04 Equipment marker
customs tariff number (TARIC)
83100000
Product type
CC-M 58/35 2X3 ST
GTIN
4050118217063
product article number of manufacturer
1415670000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/1415670000
Manufacturer product description
Device marking, Width: 34.8 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver, Operating temperature range: -55...130 °C
Manufacturer product designation
Device marking
height
34.8
depth
0.5
material
stainless steel - 1.4301
width
58
ETIM 9.0
EC001288 Labelling material
ETIM 8.0
EC001288 Labelling material
Height
34.8
Width
58