Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFCKW12

Expand Table
EN
1/5
Part No.
PN
Seal
SEAL
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Da
DAA [mm]
L
L [mm]
L1
L1 [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
1
2
3
4
5
6
7
8
9
MFCKW6
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
6
+0.022/0
12
0/-0.018
11.8
37
5
16.0
28
5
3.5
6.0
3.1
MFCKW8
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
8
+0.028/0
15
0/-0.018
14.8
47
5
21.0
32
5
3.5
6.0
3.1
MFCKW10
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
10
+0.028/0
19
0/-0.021
18.8
57
5
25.5
40
6
4.5
7.5
4.1
MFCKW12
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
12
+0.034/0
21
0/-0.021
20.8
57
10
25.5
42
6
4.5
7.5
4.1
MFCKW13
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
13
+0.034/0
23
0/-0.021
22.8
57
10
25.5
43
6
4.5
7.5
4.1
MFCKW16
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
16
+0.034/0
28
0/-0.021
27.8
67
10
30.5
48
6
4.5
7.5
4.1
MFCKW20
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
20
+0.041/0
32
0/-0.025
31.6
77
10
34.5
54
8
5.5
9.0
5.1
MFCKW25
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
25
+0.041/0
40
0/-0.025
39.6
108
10
50.0
62
8
5.5
9.0
5.1
MFCKW30
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
30
+0.041/0
45
0/-0.025
44.5
128
10
59.0
74
10
6.6
11.0
6.1
Mostrar ecrã comprimido (9 de produtos configuráveis)
ShorttextCenter Flanged Oil Free Bushing Housings - Square Flange
Última alteração29.11.2024 04:06:08
Unidade