Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SV6PA1-6X/

Expand Table
EN
1/5
Order number
ORDERNO
Material number
MN
Type
TYPE
Size
SIZE
Subplate mounting
SM
Pre-opening
PO
Cracking pressure
CP [bar]
Component series
SERIES
Corrosion resistance (outside)
CR
Seal material
SEAL
Datasheet
RNR
1
SV6PA1-6X/
R901320289
6: Size 6
P : For subplate mounting
1: 1.5 bar
6X: Component series 60 to 69 (60 to 69: Unchanged installation and connection dimensions)
None
NBR seals
RE21460
Mostrar ecrã comprimido (produto configurável 1)
Número de encomendaR901320289
ShorttextCheck valve, pilot operated
Última alteração31.07.2025 09:05:20
Unidade

Classificações

By Categories

Fluid_Technology Tecnologia de fluidos
Hydraulics Sistema hidráulico
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties