Browse
All Manufacturers
PT
Login
Register for free
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
...
CA-BE
Compositions
Type - X+M
X+M TG2 - Composition
CA-BE
Compositions
Type - X+M
X+M TG2 - Composition
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
XMTG224292C2C2C5
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code number
CS
Code size
CD
Size A
A [mm]
Size B
B [mm]
Thickness - plate PS
HPS [mm]
Thickness - plate S1X
HS1X [mm]
Material - plate S1X
MATS1X
Thickness - plate M
HM [mm]
Material - plate M
MATM
Thickness - plate S2
HS2 [mm]
Material - plate S2
MATS2
Thickness - plate S6G2
HS6G2 [mm]
Thickness - plate T1G2
HT1G2 [mm]
Thickness - plate T2G2
HT2G2 [mm]
Thickness - plate D
HD [mm]
Thickness - plate PFG2
HPFG2 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
156
156
156
156
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
156
196
156
196
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
156
246
156
246
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
196
196
196
196
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
196
246
196
246
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
196
296
196
296
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
196
346
196
346
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
26
12
18
57
22
246
246
246
246
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
36
12
18
57
22
246
296
246
296
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
36
12
18
57
22
246
346
246
346
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
36
12
18
57
22
246
396
246
396
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
36
12
18
57
22
296
296
296
296
26
36
Mat.C45
26
Mat.C45
36
Mat.C45
36
16
18
57
26
296
346
296
346
26
36
Mat.C45
26
Mat.C45
36
Mat.C45
36
16
18
57
26
296
396
296
396
26
36
Mat.C45
26
Mat.C45
36
Mat.C45
36
16
18
57
26
296
446
296
446
26
36
Mat.C45
26
Mat.C45
36
Mat.C45
36
16
18
57
26
346
346
346
346
26
36
Mat.C45
26
Mat.C45
36
Mat.C45
46
18
18
57
26
346
396
346
396
26
36
Mat.C45
26
Mat.C45
36
Mat.C45
46
18
18
57
26
Mostrar ecrã comprimido (19 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
CA-BE
- X+M TG2
Shorttext
Composition
Última alteração
03.11.2022 08:29:48
Unidade
Palavras-chave:
Composition
Compositions
Type
Compare multiple parts
Add at least 2 products with
Carregar geometria
Add one more to start
Compare (0/4)