Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0.819 m 14550.30.150.0 (-,-)

Expand Table
EN
1/5
Part no.
ARTNR
Info PDF
INFO
Inner width Bi
BI [mm]
Outer width Ba
BA [mm]
Bending radius
R [mm]
Installation type
EBA
Chain length
LK
Fixed end in the middle of travel distance
FPMVW
Delta M
DELTAM [mm]
Travel
S [mm]
Effective travel distance
ES [mm]
Required chain length
GEWLK [mm]
Number of links
AKG
Position moving end
PM [mm]
Quick opening modules
QO
Noise absorbed
GD
Color
FARBE
XXL Materials - Energy Chains / Energy Tube
XXL
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
14550.17
INFO
175
202
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.18
INFO
187
214
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.20
INFO
200
227
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.21
INFO
212
239
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.22
INFO
225
252
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.23
INFO
237
264
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.25
INFO
250
277
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.26
INFO
262
289
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.27
INFO
275
302
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.28
INFO
287
314
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.30
INFO
300
327
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.31
INFO
312
339
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.32
INFO
325
352
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.33
INFO
337
364
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.35
INFO
350
377
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.36
INFO
362
389
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.37
INFO
375
402
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.38
INFO
387
414
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14550.40
INFO
400
427
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
Mostrar ecrã comprimido (42 de produtos configuráveis)
Número de encomenda14550.30
ShorttextCrossbars removable along the inner and outer radius
Última alteração09.01.2025 11:36:36
Unidade