Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
CZ - CYLINDERS ISO 15552
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
CZ - CYLINDERS ISO 15552
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CZ0110500001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Series
SER
Version
VERS
Seal
ST
Diameter
DI [mm]
Stroke
STROKE [mm]
Stroke 2
STROKE2 [mm]
Rod position
RP [mm]
Rod position rear side (tandem version)
RP2 [mm]
Atex
VAR1
Piston rod extended
SP [mm]
Extension Length
PRE [mm]
Piston rod extended
SP2 [mm]
Extension Length
PRE2 [mm]
Rod accessories
AS
Front head accessories
ATA
Front accessories rotation
RATA
1
2
3
4
5
6
7
CZ0110320001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
32
1
0
0
0
-
-
0
-
0
-
-
-
CZ0110400001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
40
1
0
0
0
-
-
0
-
0
-
-
-
CZ0110500001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
50
1
0
0
0
-
-
0
-
0
-
-
-
CZ0110630001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
63
1
0
0
0
-
-
0
-
0
-
-
-
CZ0110800001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
80
1
0
0
0
-
-
0
-
0
-
-
-
CZ0111000001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
100
1
0
0
0
-
-
0
-
0
-
-
-
CZ0111250001
CZ
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
125
1
0
0
0
-
-
0
-
0
-
-
-
Mostrar ecrã comprimido (7 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
A&T Fluid Solutions
- CZ
Shorttext
CYLINDERS ISO 15552
Última alteração
18.05.2023 14:34:28
Unidade
Palavras-chave:
Actuators
Cylinder
Cylinders
Fluid
ISO
Pneumatic Cylinders
Classificações
By Categories
Cylinder Cilindro
Valve Válvula
Pneumatics Pneumática
Fitting Montagem
CNS
CNSERPBASE Object Properties
Type Code
CZ0110500001
Standards
ISO-1x-15x-ISO 15552 ISO 15552