Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-012-854 HG-JHM20-80BL

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Min Torque N.m
MINTORQUENM
Max Torque N.m
MAXTORQUENM
Max Torque kgf.cm
MAXTORQUEKGFCM
Min Torque kgf.cm
MINTORQUEKGFCM
Damper Marking Colour
DAMPERMARKINGCOLOUR
Length L
LENGTHL
Width W
WIDTHW
MANUAL
DIGITALBOOK
1
2
170-012-854
HG-JHM20-80BL
4510932022736
Special Type
Polyacetal (POM)
Black
6
8
81.6
61.2
Yellow
66
54
Link
Link
170-012-855
HG-JHM20-80WT
4510932022743
Special Type
Polyacetal (POM)
White
6
8
81.6
61.2
Yellow
66
54
Link
Link
Mostrar ecrã comprimido (2 de produtos)
ShorttextDAMPER HINGE
Última alteração20.10.2025 13:43:43
Unidade

Classificações

CNS

CNSERPBASE Object Properties