Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRPEH6C3B04L-3X/M/24A1

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Control spool/sleeve
CSS
Size
SIZE
Symbols
SYM
Installation side of the inductive position transducer
IS
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
Seal material
SM
Damping plate
DP
1
4WRPEH6C3B04L-3X/M/24A1
R901382345
4: 4 main ports
WRP: Directional control valve, direct operated
E: With integrated electronics (OBE)
H: Control spool/sleeve
6: Size 6
B: B
04: 4 l/min
L: Linear
3X: Component series 30 to 39
M: NBR seals
Without
Mostrar ecrã comprimido (produto configurável 1)
Número de encomendaR901382345
ShorttextDirectional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
Última alteração31.07.2025 09:05:20
Unidade

Classificações

By Categories

Fluid_Technology Tecnologia de fluidos
Hydraulics Sistema hidráulico
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-91 Válvula solenóide (peças)
Nome do fabricanteBosch Rexroth

ECLASS 10.1

27-22-91-06 Válvula solenóide (peças)
Manufacturer nameBosch Rexroth

ECLASS 9.1

27-22-91-06 Válvula solenóide (peças)
Manufacturer nameBosch Rexroth

ECLASS 9.0

27-22-91-06 Solenoid valve (parts)
Manufacturer nameBosch Rexroth