Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
C-FJRHA - Economy Floating Joints - Quick Connection, Cylinder Connector and Holder Set
Misumi
...
C-FJRHA - Economy Floating Joints - Quick Connection, Cylinder Connector and Holder Set
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C-FJRHA5-0.8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
M-Pitch
MP
T
T [mm]
D
D [mm]
L
L [mm]
h
HH [mm]
B
B [mm]
(C)
C [mm]
D1
D1 [mm]
A
A [mm]
T1
T1 [mm]
h1
HH1 [mm]
W
W [mm]
H
H [mm]
a
AA [mm]
P
P [mm]
d
DD [mm]
Lu
LU [mm]
1
2
3
4
5
C-FJRHA4-0.7
4-0.7
3
7
5
3
10
11.5
8
14
7
4
32
13.0
5
23
4.5
12
C-FJRHA5-0.8
5-0.8
3
8
6
3
12
13.9
9
16
7
4
34
14.0
5
25
4.5
13
C-FJRHA6-1.0
6-1.0
4
10
7
4
14
16.2
11
19
9
5
41
16.5
6
30
5.5
16
C-FJRHA8-1.25
8-1.25
4
13
8
4
17
19.6
14
22
9
5
44
20.0
8
33
5.5
17
C-FJRHA10-1.25
10-1.25
5
16
8
4
21
24.2
18
27
10
5
51
24.0
9
39
6.6
18
Mostrar ecrã comprimido (5 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- C-FJRHA
Shorttext
Economy Floating Joints - Quick Connection, Cylinder Connector and Holder Set
Última alteração
27.09.2022 01:11:18
Unidade
Palavras-chave:
Connection
Connector
Cylinder
Economy
Floating Joints
Holder Set
Quick
metric
Classificações
CNS
CNSERPBASE Object Properties
Type Code
C-FJRHA5-0.8