Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

380B00040

Expand Table
Todos os países/regiões de entrega
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
D1 [mm]
D2 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
380B00016
400
16
55.5
53.0
39.0
17.5
30
Polypropylene
16
900
380B00020
400
20
62.5
57.5
46.0
22.0
50
Polypropylene
16
500
380B00025
400
25
67.5
62.5
52.0
27.0
40
Polypropylene
16
340
380B00032
400
32
83.5
77.0
62.5
33.5
90
Polypropylene
16
220
380B00040
400
40
96.5
90.0
78.0
41.0
170
Polypropylene
16
125
380B00050
400
50
109.0
102.5
91.0
51.0
230
Polypropylene
16
80
380B00063
400
63
132.0
122.0
108.5
65.0
380
Polypropylene
16
45
380B00075
400
75
152.5
135.5
129.0
77.0
624
Polypropylene
16
26
380B00090
400
90
189.5
179.0
150.0
91.5
1015
Polypropylene
16
16
330B000110
400
110
230.0
216.5
176.0
111.5
1644
Polypropylene
16
10
Mostrar ecrã comprimido (10 de produtos configuráveis)
Número de encomenda380B00040
ShorttextENDPLUG
Última alteração25.03.2024 10:15:09
Unidade

Classificações

By BIM categories

BIM_FITTINGS Fittings

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing

Revit

RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture

Uniclass2015

65_52_63 65 52 63 - Pipes and fittings