Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 4879 Finishing washers for 90° countersunk head screws
BN 4879 - Finishing washers for 90° countersunk head screws (SN 213912), stainless steel A1
Bossard Catalog
...
BN 4879 - Finishing washers for 90° countersunk head screws (SN 213912), stainless steel A1
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 4879 1184164 finishing washer M4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
for screws
D [mm]
Inner diameter
DA [mm]
Outer diameter
DW [mm]
Diameter
D3 [mm]
Diameter
D4 [mm]
Height
H [mm]
1
|
M2.5
2
|
M3
3
|
M4
4
|
M5
5
|
M6
6
|
M8
7
|
M10
1184148
SN 213912
Stainless steel A1
M2.5
2.7
9
6.3
5.70
1.6
1184156
SN 213912
Stainless steel A1
M3
3.2
10
7.3
6.50
1.8
1184164
SN 213912
Stainless steel A1
M4
4.3
14
9.5
8.60
2.3
1184172
SN 213912
Stainless steel A1
M5
5.3
16
11.5
10.40
2.8
1184199
SN 213912
Stainless steel A1
M6
6.4
18
13.5
12.40
3.3
1184202
SN 213912
Stainless steel A1
M8
8.4
25
17.5
16.40
4.8
3339092
SN 213912
Stainless steel A1
M10
10.5
30
22.5
21.00
6.5
Mostrar ecrã comprimido (7 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Bossard Catalog
- BN 4879
Número de encomenda
1184164
Shorttext
Finishing washers for 90° countersunk head screws (SN 213912), stainless steel A1
Última alteração
26.01.2023 06:07:03
Unidade
Palavras-chave:
Catalog
Fastening technology
Finishing washers
Standard
countersunk head screws
fastening elements
stainless steel
washers
Classificações
CNS
CNSERPBASE Object Properties