Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
FJCF-H, FJCFM-H, FJCFS-H - Floating Joints - Low Hardness Type - Mount Flange
Misumi
...
FJCF-H, FJCFM-H, FJCFS-H - Floating Joints - Low Hardness Type - Mount Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJCF-H10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
M
M
A
A [mm]
G
G [mm]
B
B [mm]
G1
G1 [mm]
W1
W1 [mm]
D1
D1 [mm]
t
TT [mm]
F
F [mm]
d
DD [mm]
d1
DD1 [mm]
H1
H1 [mm]
C
C [mm]
1
2
3
4
5
6
7
FJCF-H6
1045 Carbon Steel
Black Oxide
6
38
26
16
0
14.0
13.0
4
8
4.5
8.0
4
2
FJCF-H8
1045 Carbon Steel
Black Oxide
8
43
30
20
0
17.0
15.0
5
10
5.5
9.5
5
2
FJCF-H10
1045 Carbon Steel
Black Oxide
10
50
35
24
0
21.0
19.0
7
14
7.0
11.0
6
3
FJCF-H14
1045 Carbon Steel
Black Oxide
14
60
45
32
16
27.0
25.0
8
16
7.0
11.0
6
3
FJCF-H18
1045 Carbon Steel
Black Oxide
18
75
55
38
20
34.5
31.5
9
18
10.0
14.0
8
3
FJCF-H22
1045 Carbon Steel
Black Oxide
22
90
65
48
25
42.0
37.0
11
22
12.0
17.5
10
4
FJCF-H26
1045 Carbon Steel
Black Oxide
26
100
75
54
30
47.0
42.0
13
26
12.0
17.5
10
4
Mostrar ecrã comprimido (7 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- FJCF-H, FJCFM-H, FJCFS-H
Shorttext
Floating Joints - Low Hardness Type - Mount Flange
Última alteração
29.11.2024 04:28:36
Unidade