CK 1500 038 V2

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
CK 1500 012 V2
NC.016.00.01500.012.2
12
1.3283
1530
1530
2032
1530
12
0
63
84
CK 1500 025 V2
NC.016.00.01500.025.2
25
1.4511
1530
1530
2220
1530
25
0
63
110
CK 1500 038 V2
NC.016.00.01500.038.2
38
1.5115
1530
1530
2313
1530
38
0
63
136
CK 1500 050 V2
NC.016.00.01500.050.2
50
1.5452
1530
1530
2364
1530
50
0
63
160
CK 1500 063 V2
NC.016.00.01500.063.2
63
1.5698
1530
1530
2402
1530
63
0
63
186
CK 1500 080 V2
NC.016.00.01500.080.2
80
1.5915
1530
1530
2435
1530
80
0
63
220
CK 1500 100 V2
NC.016.00.01500.100.2
100
1.6088
1530
1530
2461
1530
100
0
63
260
Mostrar ecrã comprimido (7 de produtos configuráveis)
Número de encomendaCK 1500 038 V2
ShorttextGAS SPRINGS - Low Profile
Última alteração25.06.2025 06:55:43
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties