Weidmueller 1021450000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of interlock
AAB373
Design of housing surface
AAB396
Design of housing
AAB408
1
1021450000
HDC 10A ALU SL
Housing (industry plug-in connectors) Bulkhead housing, End-locking clamp, lower side, Size: 2, IP65 (in plugged condition)
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
4032248734962
Weidmueller Group
Longitudinal strap
powder-coated
Add-on housing
Mostrar vista comprimida (1 do produto)
Número de encomenda1021450000
ShorttextHDC 10A ALU SL
Última alteração23.06.2025 20:26:53
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-02-02 Caixa para conectores rectangulares

ECLASS 13.0

27-44-02-02 Caixa para conectores rectangulares

ECLASS 12.0

27-44-02-02 Shell for rectangular connectors
Longitudinal strapLongitudinal strap
powder-coatedpowder-coated
Add-on housingAdd-on housing
YesYes
NoNo
IP65IP65
NoNo
SubsectionSubsection
cinzaсерый
cinzaсерый
CECE
aluminumaluminum
NoNo

ETIM 10.0

EC000437 Housing for rectangular connectors

ETIM 9.0

EC000437 Housing for rectangular connectors

ETIM 8.0

EC000437 Housing for rectangular connectors