Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Cleaning orifice PP, inner diameter = 225 - 10014440(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Diameter
D1 [mm]
Height
H [mm]
Specification
ASTEXT
Remark
HINT
Bestellnummeralt
CNSORDERNOALT
Bestellnummeralter
CNSORDERNOALTI
42|HoKa PE cleaning orifice Ø 1000 mm
43|HoKa PE cleaning orifice Ø 1200 mm
44|HoKa PE cleaning orifice Ø 1250 mm
45|HoKa PP cleaning orifice Ø 110 mm
46|HoKa PP cleaning orifice Ø 125 mm
47|HoKa PP cleaning orifice Ø 140 mm
48|HoKa PP cleaning orifice Ø 160 mm
49|HoKa PP cleaning orifice Ø 180 mm
50|HoKa PP cleaning orifice Ø 200 mm
51|HoKa PP cleaning orifice Ø 225 mm
52|HoKa PP cleaning orifice Ø 250 mm
53|HoKa PP cleaning orifice Ø 280 mm
54|HoKa PP cleaning orifice Ø 315 mm
55|HoKa PP cleaning orifice Ø 355 mm
56|HoKa PP cleaning orifice Ø 400 mm
57|HoKa PP cleaning orifice Ø 450 mm
58|HoKa PP cleaning orifice Ø 500 mm
59|HoKa PP cleaning orifice Ø 560 mm
10014415
Mechanical
High
HoKa PE Cleaning orifice Ø 900 mm
0.000
PE
black
900
1016
400
HOKA PE end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3100374H
10014415
10014416
Mechanical
High
HoKa PE Cleaning orifice Ø 1000 mm
0.000
PE
black
1000
1116
400
HOKA PE end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3100375H
10014416
10003364
Mechanical
High
HoKa PE Cleaning orifice Ø 1200 mm
0.000
PE
black
1200
1320
400
HOKA PE end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
1101444H
10003364
10013456
Mechanical
High
HoKa PE Cleaning orifice Ø 1250 mm
0.000
PE
black
1250
1370
400
HOKA PE end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3100376H
10013456
10003202
Mechanical
High
HoKa PP Cleaning orifice Ø 110 mm
0.420
PP
RAL 7032
110
180
100
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001382H
10003202
10011549
Mechanical
High
HoKa PP Cleaning orifice Ø 125 mm
0.491
PP
RAL 7032
125
200
100
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001383H
10011549
10011550
Mechanical
High
HoKa PP Cleaning orifice Ø 140 mm
0.000
PP
RAL 7032
140
225
120
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001384H
10011550
10006841
Mechanical
High
HoKa PP Cleaning orifice Ø 160 mm
0.711
PP
RAL 7032
160
250
130
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001385H
10006841
10014438
Mechanical
High
HoKa PP Cleaning orifice Ø 180 mm
0.000
PP
RAL 7032
180
280
140
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001386H
10014438
10014439
Mechanical
High
HoKa PP Cleaning orifice Ø 200 mm
1.160
PP
RAL 7032
200
280
150
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001387H
10014439
10014440
Mechanical
High
HoKa PP Cleaning orifice Ø 225 mm
0.000
PP
RAL 7032
225
315
170
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001388H
10014440
10014441
Mechanical
High
HoKa PP Cleaning orifice Ø 250 mm
1.610
PP
RAL 7032
250
355
180
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001389H
10014441
10001374
Mechanical
High
HoKa PP Cleaning orifice Ø 280 mm
0.000
PP
RAL 7032
280
400
190
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
7000667H
10001374
10011856
Mechanical
High
HoKa PP Cleaning orifice Ø 315 mm
0.000
PP
RAL 7032
315
400
210
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001391H
10011856
10011857
Mechanical
High
HoKa PP Cleaning orifice Ø 355 mm
2.680
PP
RAL 7032
355
450
220
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001392H
10011857
10011858
Mechanical
High
HoKa PP Cleaning orifice Ø 400 mm
4.168
PP
RAL 7032
400
500
250
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3001393H
10011858
10007063
Mechanical
High
HoKa PP Cleaning orifice Ø 450 mm
0.000
PP
RAL 7032
450
560
250
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3100586H
10007063
10007064
Mechanical
High
HoKa PP Cleaning orifice Ø 500 mm
0.000
PP
RAL 7032
500
610
315
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3100587H
10007064
10007065
Mechanical
High
HoKa PP Cleaning orifice Ø 560 mm
0.000
PP
RAL 7032
560
660
315
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
3100588H
10007065
Mostrar ecrã comprimido (102 de produtos configuráveis)
Número de encomenda10014440
ShorttextHoKa Cleaning orifice
Última alteração05.02.2025 09:20:58
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order Number10014440
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto