Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Double sockets PP, inner diameter = 355 - 10013045(LOD=M-300)

Expand Table
EN
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Length
L1 [mm]
Tolerance Ø
TOL [mm]
Thickness
S [mm]
Specification
ASTEXT
Remark
HINT
58|HoKa PP double sockets Ø 125 mm
59|HoKa PP double sockets Ø 140 mm
60|HoKa PP double sockets Ø 160 mm
61|HoKa PP double sockets Ø 180 mm
62|HoKa PP double sockets Ø 200 mm
63|HoKa PP double sockets Ø 225 mm
64|HoKa PP double sockets Ø 250 mm
65|HoKa PP double sockets Ø 280 mm
66|HoKa PP double sockets Ø 315 mm
67|HoKa PP double sockets Ø 355 mm
68|HoKa PP double sockets Ø 400 mm
69|HoKa PP double sockets Ø 450 mm
70|HoKa PP double sockets Ø 500 mm
71|HoKa PP double sockets Ø 560 mm
72|HoKa PP double sockets Ø 600 mm
73|HoKa PP double sockets Ø 630 mm
74|HoKa PP double sockets Ø 700 mm
75|HoKa PP double sockets Ø 710 mm
10012275
Mechanical
High
HoKa PP double sockets Ø 110 mm
0.095
PP
RAL 7032
110
40
85
1.0
3.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013367
Mechanical
High
HoKa PP double sockets Ø 125 mm
0.106
PP
RAL 7032
125
40
85
1.2
3.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013438
Mechanical
High
HoKa PP double sockets Ø 140 mm
0.116
PP
RAL 7032
140
40
85
1.3
3.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013439
Mechanical
High
HoKa PP double sockets Ø 160 mm
0.134
PP
RAL 7032
160
40
85
1.5
3.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013440
Mechanical
High
HoKa PP double sockets Ø 180 mm
0.172
PP
RAL 7032
180
40
85
1.7
3.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013441
Mechanical
High
HoKa PP double sockets Ø 200 mm
0.200
PP
RAL 7032
200
40
85
1.8
3.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013442
Mechanical
High
HoKa PP double sockets Ø 225 mm
0.226
PP
RAL 7032
225
40
85
1.9
3.5
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013890
Mechanical
High
HoKa PP double sockets Ø 250 mm
0.292
PP
RAL 7032
250
40
85
2.0
3.5
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013891
Mechanical
High
HoKa PP double sockets Ø 280 mm
0.387
PP
RAL 7032
280
50
105
2.2
3.5
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013892
Mechanical
High
HoKa PP double sockets Ø 315 mm
0.568
PP
RAL 7032
315
50
105
2.4
4.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013045
Mechanical
High
HoKa PP double sockets Ø 355 mm
0.589
PP
RAL 7032
355
50
105
2.7
4.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10013046
Mechanical
High
HoKa PP double sockets Ø 400 mm
0.789
PP
RAL 7032
400
50
105
3.0
4.5
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10005195
Mechanical
High
HoKa PP double sockets Ø 450 mm
0.800
PP
RAL 7032
450
55
120
3.5
5.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10005196
Mechanical
High
HoKa PP double sockets Ø 500 mm
0.940
PP
RAL 7032
500
55
120
4.0
5.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10005197
Mechanical
High
HoKa PP double sockets Ø 560 mm
1.300
PP
RAL 7032
560
55
120
4.5
6.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10009276
Mechanical
High
HoKa PP double sockets Ø 600 mm
1.400
PP
RAL 7032
600
55
120
4.5
6.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10014379
Mechanical
High
HoKa PP double sockets Ø 630 mm
1.420
PP
RAL 7032
630
55
120
4.5
6.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10015839
Mechanical
High
HoKa PP double sockets Ø 700 mm
0.000
PP
RAL 7032
700
70
150
4.5
6.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
10014380
Mechanical
High
HoKa PP double sockets Ø 710 mm
2.200
PP
RAL 7032
710
80
170
4.5
6.0
HOKA PP double socket plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
The specified dimensions are installation dimensions
Mostrar ecrã comprimido (135 de produtos configuráveis)
Número de encomenda10013045
ShorttextHoKa Double sockets
Última alteração28.02.2025 07:05:32
Unidade