Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
HepcoMotion
HDS2 Heavy Duty Linear Motion System
Flat Tracks
HTD - Wide Flat Tracks
HepcoMotion
HDS2 Heavy Duty Linear Motion System
Flat Tracks
HTD - Wide Flat Tracks
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHTD 25 L176 C25 D61
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Preview
PREVIEW
Description
DESC
Keyway version
NK
Slide or Track length
L [mm]
Width
A [mm]
Width
B [mm]
Length
C [mm]
C Dimension validation
VALC
Length
D [mm]
D Dimension validation
VALD
Length
E [mm]
Height
F [mm]
Height
G [mm]
Width
H [mm]
Width
J [mm]
1
2
3
CHTD 25 L176 C25 D61
Commercial Wide Flat Track Size 25
Keyway
176
0.0
85.8
25.0
OK
61.0
Refer to HepcoMotion
90
25.4
8.2
30
52.6
PHTD 25 L176 C25 D61
Precision Wide Flat Track Size 25
Keyway
176
0.0
85.4
25.0
OK
61.0
Refer to HepcoMotion
90
25.0
8.0
30
52.6
SS PHTD 25 L176 NK C25 D61
Stainless Steel Wide Flat Track Size 25
Non keyway
176
0.0
85.4
25.0
OK
61.0
Refer to HepcoMotion
90
25.0
9.0
30
52.6
Mostrar ecrã comprimido (3 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
HepcoMotion
- HTD
Shorttext
Wide Flat Tracks
Última alteração
12.02.2025 12:38:51
Unidade
Palavras-chave:
Flat
Heavy Duty
Linear Motion System
Tracks
Wide Flat
Classificações
CNS
CNSERPBASE Object Properties
Type Code
CHTD 25 L176 C25 D61
CNSPHYPROP Physical Properties