Inspection_Tee_FU 400/500/0,6/316/BA/ICS25

Expand Table
Todos os países/regiões de entrega
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
X [mm]
Y [mm]
Z [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
VER
ANG
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
100920
4037494900826
ICS25
Inspec.Tee_FU 130/500/0,5/316/BA/ICS25
Architecture
400
130
180
455
208
228
258
52
500
316
BA
4.75
1
10
100921
4037494900833
ICS25
Inspec.Tee_FU 150/500/0,5/316/BA/ICS25
Architecture
400
150
200
455
208
228
258
52
500
316
BA
5.00
1
6
100922
4037494900840
ICS25
Inspec.Tee_FU 180/500/0,5/316/BA/ICS25
Architecture
400
180
230
455
208
228
258
52
500
316
BA
5.50
2
0
100923
4037494900857
ICS25
Inspec.Tee_FU 200/500/0,5/316/BA/ICS25
Architecture
400
200
250
455
208
228
258
52
500
316
BA
5.80
2
0
101307
4037494900925
ICS25
Inspec.Tee_FU 230/500/0,5/316/BA/ICS25
Architecture
400
230
280
455
208
228
258
52
500
316
BA
6.38
2
0
100924
4037494900932
ICS25
Inspec.Tee_FU 250/500/0,5/316/BA/ICS25
Architecture
400
250
300
455
208
228
258
52
500
316
BA
6.74
2
0
100925
4037494900949
ICS25
Inspec.Tee_FU 300/500/0,5/316/BA/ICS25
Architecture
400
300
350
455
208
228
258
52
500
316
BA
7.59
2
0
100926
4037494902349
ICS25
Inspec.Tee_FU 350/500/0,5/316/BA/ICS25
Architecture
400
350
400
455
208
228
258
52
500
316
BA
8.48
2
0
100927
4037494909447
ICS25
Inspec.Tee_FU 400/500/0,6/316/BA/ICS25
Architecture
400
400
450
455
208
228
258
52
500
316
BA
9.21
3
0
100928
4037494909454
ICS25
Inspec.Tee_FU 450/500/0,6/316/BA/ICS25
Architecture
400
450
500
455
208
228
258
52
500
316
BA
9.84
3
0
100929
4037494909461
ICS25
Inspec.Tee_FU 500/500/0,6/316/BA/ICS25
Architecture
400
500
550
455
208
228
258
52
500
316
BA
10.39
3
0
100930
4037494909485
ICS25
Inspec.Tee_FU 600/500/0,6/316/BA/ICS25
Architecture
400
600
650
455
208
228
258
52
500
316
BA
11.84
3
0
100931
4037494909492
ICS25
Inspec.Tee_FU 700/500/0,6/316/BA/ICS25
Architecture
400
700
750
455
208
228
258
52
500
316
BA
13.12
3
0
143300
4051921617002
ICS25
Inspec.Tee_FU 750/500/0,6/316/BA/ICS25
Architecture
400
750
800
455
0
256
227
0
500
316
BA
16.31
4
0
133123
4051921474803
ICS25
Inspec.Tee_FU 800/500/0,6/316/BA/ICS25
Architecture
400
800
850
455
0
256
227
0
500
316
BA
17.05
4
0
143312
4051921617125
ICS25
Inspec.Tee_FU 850/500/0,6/316/BA/ICS25
Architecture
400
850
900
455
0
256
227
0
500
316
BA
18.48
4
0
116507
4037494949320
ICS25
Inspec.Tee_FU 900/500/0,6/316/BA/ICS25
Architecture
400
900
950
455
0
256
227
0
500
316
BA
32.00
4
0
Mostrar ecrã comprimido (18 de produtos configuráveis)
Número de encomenda100927
ShorttextICS 25
Última alteração14.11.2025 10:17:11
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order Number100927
CNSPHYPROP Physical Properties