Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950140 - IE-C5DD4UG0140MCSMCS-E
Weidmüller
...
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950140 - IE-C5DD4UG0140MCSMCS-E
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1025950140
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025950140
IE-C5DD4UG0140MCSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 14 m
Ready-for-connection PROFINET data lines with copper wires.
4050118059557
Weidmueller Group
green
5
black
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Weidmüller
- 1025950140
Número de encomenda
1025950140
Shorttext
IE-C5DD4UG0140MCSMCS-E
Última alteração
12.12.2025 12:13:45
Unidade
Palavras-chave:
Cable
Electric engineering
Patch cord copper
automation
data cable
process control engineering
wire
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-06-03-08 Patch cord de cobre (cabo de dados)
5
5
Sim
Да
preto
черный
1x4
1x4
SF/UTP
SF/UTP
sem
без
M12
M12
M12
M12
Sim
Да
TARIC
TARIC
verde
зеленый
Sim
Да
Sim
Да
Sim
Да
Sim
Да
De acordo com a norma IEC 60332-3-24
В соответствии с МЭК 60332-3-24
IP67
IP67