Weidmueller 1025950300

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025950300
IE-C5DD4UG0300MCSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 30 m
Ready-for-connection PROFINET data lines with copper wires.
4032248750627
Weidmueller Group
green
5
black
Mostrar vista comprimida (1 do produto)
Número de encomenda1025950300
ShorttextIE-C5DD4UG0300MCSMCS-E
Última alteração12.12.2025 12:13:45
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-06-03-08 Patch cord de cobre (cabo de dados)
55
SimДа
pretoчерный
1x41x4
SF/UTPSF/UTP
semбез
M12M12
M12M12
SimДа
TARICTARIC
verdeзеленый
SimДа
SimДа
SimДа
SimДа
De acordo com a norma IEC 60332-3-24В соответствии с МЭК 60332-3-24
IP67IP67