Weidmueller 8000108831

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000108831
KTB MH 302015 S4E0
Metal housing, Width: 203 mm, Height: 306 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986755130
Weidmueller Group
Yes
Yes
No
Mostrar vista comprimida (1 do produto)
Número de encomenda8000108831
ShorttextKTB MH 302015 S4E0
Última alteração23.06.2025 20:17:25
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Fechamento (vazio)

ECLASS 13.0

27-18-01-01 Fechamento (vazio)

ECLASS 12.0

27-18-01-01 Fechamento (vazio)
YesYes
YesYes
NoNo
NoNo
NoNo
NoNo
IK09IK09
NoNo
YesYes
NEMA 3NEMA 3
SilverSilver
stainless steel - 1.4404stainless steel - 1.4404
NoNo
YesYes
Stainless steelStainless steel
NoNo
OtherOther
IP66IP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)

ETIM 9.0

EC000261 Enclosure/cabinet (empty)

ETIM 8.0

EC000261 Enclosure/cabinet (empty)