Weidmueller 8000108833

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000108833
KTB MH 302015 S4E3
Metal housing, Width: 203 mm, Height: 306 mm, Depth: 150 mm, electropolished, Flange plate: Yes, Bottom, left, right, 4 hinges and M6 hex-head slotted screws SW10
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986754805
Weidmueller Group
Yes
Yes
No
Mostrar vista comprimida (1 do produto)
Número de encomenda8000108833
ShorttextMetal housing, Width: 203 mm, Height: 306 mm, Depth: 150 mm, electropolished, Flange plate: Yes, Bottom, left, right, 4 hinges and M6 hex-head slotted screws SW10
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Última alteração13.06.2025 15:58:46
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Customs Tariff Number94032080
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 203 mm, Height: 306 mm, Depth: 150 mm, electropolished, Flange plate: Yes, Bottom, left, right, 4 hinges and M6 hex-head slotted screws SW10
GTIN-Code4099986754805
Order Number8000108833
Product websitehttps://eshop.weidmueller.com/p/8000108833
Use Casehttps://eshop.weidmueller.com/p/8000108833
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Fechamento (vazio)
Tipo de produtoKTB MH 302015 S4E3
GTIN4099986754805
número do artigo de produto do fabricante8000108833
Nome do fabricanteWeidmueller Group
MarcaKlippon®
endereço da ligação adicionalhttps://eshop.weidmueller.com/p/8000108833
É possível a montagem no chãoNo
Possibilidade de montagem na paredeYes

ECLASS 13.0

27-18-01-01 Fechamento (vazio)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 302015 S4E3
GTIN4099986754805
product article number of manufacturer8000108833
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108833
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height317
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width284
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ECLASS 12.0

27-18-01-01 Fechamento (vazio)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)94032080
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 302015 S4E3
GTIN4099986754805
product article number of manufacturer8000108833
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108833
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height317
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width284
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height317
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width284
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height317
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width284
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)