Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-040-009 MC009SW

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
140-040-008
MC009W
4510932058339
Standard
Vertical (surface mount)
24.5
2.5
45
15
12
Brown
Polyethylene (PE)
17
Link
140-040-009
MC009SW
4510932058346
Standard
Vertical (surface mount)
49
5
45
15
12
Gold
Polyethylene (PE)
17
Link
140-058-010
MC009BR
4510932059190
Standard
Vertical (surface mount)
24.5
2.5
45
15
12
Brown
Polyethylene (PE)
17
Link
140-058-012
MC009SBR
4510932059206
Standard
Vertical (surface mount)
49
5
45
15
12
Brown
Polyethylene (PE)
17
Link
Mostrar ecrã comprimido (4 de produtos)
ShorttextMAGNETIC CATCH
Última alteração20.10.2025 13:47:28
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties